10381083
467663
| Quantity | Unit price |
|---|---|
| 50 + | £ 0.0633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Thickness | 1.6 mm |
| Thickness | 0.063 in |
| Full Material | Neoprene |
| Thread Size | M25 x 1.5 |
| Outside Diameter | 1.24 in |
| Outside Diameter | 31.5 mm |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue