Menu Search

Seal for Cable Gland PG13.5 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a PG thread.
Item code:

467680

43565 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 99 £ 0.044
100 + £ 0.0432
Standard pack: 25

Order in multiple of 25

Total price:

£ 1.10

25 x £ 0.044

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thread Size PG13.5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us