Menu Search

Seal for Cable Gland PG48 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a PG thread.
Item code:

467686

5280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 0.1266
50 + £ 0.1239
Standard pack: 10

Order in multiple of 10

Total price:

£ 1.27

10 x £ 0.1266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thread Size PG48

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us