Menu Search

Seal for Cable Gland M12 x 1.5 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a metric thread.
Item code:

467687

2266 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 499 £ 0.0518
500 + £ 0.0509
Standard pack: 25

Order in multiple of 25

Total price:

£ 1.30

25 x £ 0.0518

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thickness 1.5 mm
Full Material Neoprene
Thread Size M12 x 1.5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us