Menu Search

Seal for Cable Gland M25 x 1.5 mm Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a metric thread.
Item code:

467692

690 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 999 £ 0.0514
1000 + £ 0.0504
Standard pack: 25

Order in multiple of 25

Total price:

£ 1.29

25 x £ 0.0514

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thread Size M25 x 1.5 mm
Outside Diameter 29.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us