Menu Search

Cable Gland M12 3.0 mm 5.0 mm Brass Natural

This high performance nickel plated brass cable gland provides an IP68 protection rating to 10 bar for metric threads. The seals are rated to UL94 HB.
Essentra Part Number:

10207192

Manufacturer Part Number:

1334484

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 13.2564
100 + £ 6.3688
Standard pack: 100

Order any quantity

Total price:

£ 13.26

1 x £ 13.2564

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Gland Form High Performing
Mounting Thread Length 6.5 mm
Thread Size M12
Commodity Code 7415390000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us