10278277
495135
| Quantity | Unit price |
|---|---|
| 50 + | £ 12.0056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | ATEX |
| ATEX Explosion Protection | II 2 G Ex e II II 2 D Ex tD A21 |
| Mounting Thread Length | 6.0 mm |
| Mounting Thread Length | 0.236 in |
| DIN Protection Class | DIN40050-T9 |
| EN Protection Class | EN60529 |
| Thread Size | M20 |
| Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue