Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
£ 14.9217 - £ 21.5022 10 In stock
PG36
26.0 mm
£ 1.7539 - £ 1.9959 Request the lead time here
M12
6.5 mm
490695 £ 7.7846 - £ 11.2064 4560 In stock
M32
25.0 mm
£ 9.3522 - £ 18.1087 197 In stock
M12
7.0 mm
495137 £ 26.4308 - £ 51.1733 400 In stock
M32
21.0 mm
£ 58.1424 - £ 58.1424 19 In stock
M20
13.0 mm
£ 162.1706 - £ 344.1956 Request the lead time here
M50
35.0 mm
£ 8.3214 - £ 8.4951 Request the lead time here
M12
6.5 mm
£ 9.9807 - £ 13.973 175 In stock
M12
6.5 mm
£ 1.0663 - £ 2.3914 980 In stock
M16
10.0 mm
£ 1.1323 - £ 2.5361 97 In stock
M20
13.0 mm
£ 3.4797 - £ 7.9452 350 In stock
M32
21.0 mm
£ 1.0663 - £ 2.3914 700 In stock
M16
10.0 mm
£ 1.6977 - £ 3.7621 395 In stock
M25
17.0 mm
£ 3.4797 - £ 7.9452 275 In stock
M32
21.0 mm
£ 1.1323 - £ 2.5361 530 In stock
M20
13.0 mm
£ 1.6276 - £ 1.6977 48 In stock
M25
17.0 mm
£ 1.1323 - £ 2.5361 380 In stock
M20
13.0 mm
1334499 £ 1.6276 - £ 1.6977 1364 In stock
M25
17.0 mm
£ 3.4797 - £ 3.6341 Request the lead time here
M32
21.0 mm
  • of 6
Cable Gland PG36 20.0 mm 26.0 mm Brass Natural

490682

Price Range
£ 21.5022 - £ 14.9217

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    10.5 mm
  • Thread Size
    PG36
Cable Gland M12 3.0 mm 6.5 mm Brass Natural

490687

Price Range
£ 1.9959 - £ 1.7539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    6.5 mm
  • Thread Size
    M12
Cable Gland M32 18.0 mm 25.0 mm Brass Natural

490695

Price Range
£ 11.2064 - £ 7.7846

Stock Levels
4560 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Thread Size
    M32
Cable Gland ATEX M12 4.0 mm 7.0 mm Brass Natural

495133

Price Range
£ 18.1087 - £ 9.3522

Stock Levels
197 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    5.0 mm
Cable Gland ATEX M32 13.0 mm 21.0 mm Brass Natural

495137

Price Range
£ 51.1733 - £ 26.4308

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    8.0 mm
Cable Gland M20 6.0 mm 13.0 mm Stainless Steel

551788

Price Range
£ 58.1424 - £ 58.1424

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Mounting Thread Length
    6.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland M50 21.0 mm 35.0 mm Stainless Steel

551792

Price Range
£ 344.1956 - £ 162.1706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland EMC M12 3.0 mm 6.5 mm Brass Natural

34002803E

Price Range
£ 8.4951 - £ 8.3214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    6.0 mm
  • Overall Length
    28.0 mm
Cable Gland EMC M12 3.0 mm 6.5 mm Brass Natural

34002809E

Price Range
£ 13.973 - £ 9.9807

Stock Levels
175 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    33.8 mm
Cable Gland M16 5.0 mm 10.0 mm PA Silver Grey

1334493

Price Range
£ 2.3914 - £ 1.0663

Stock Levels
980 In stock
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    39.0 mm
  • Thread Size
    M16
Cable Gland M20 8.0 mm 13.0 mm PA Black

1334497

Price Range
£ 2.5361 - £ 1.1323

Stock Levels
97 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    42.5 mm
  • Thread Size
    M20
Cable Gland M32 15.0 mm 21.0 mm PA Dark Grey

1334501

Price Range
£ 7.9452 - £ 3.4797

Stock Levels
350 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32
Cable Gland M16 5.0 mm 10.0 mm PA Black

1334494

Price Range
£ 2.3914 - £ 1.0663

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    39.0 mm
  • Thread Size
    M16
Cable Gland M25 11.0 mm 17.0 mm PA Dark Grey

1334498

Price Range
£ 3.7621 - £ 1.6977

Stock Levels
395 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    48.0 mm
  • Thread Size
    M25
Cable Gland M32 15.0 mm 21.0 mm PA Silver Grey

1334502

Price Range
£ 7.9452 - £ 3.4797

Stock Levels
275 In stock
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32
Cable Gland M20 8.0 mm 13.0 mm PA Silver Grey

1334496

Price Range
£ 2.5361 - £ 1.1323

Stock Levels
530 In stock
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    42.5 mm
  • Thread Size
    M20
Cable Gland M25 11.0 mm 17.0 mm PA Black

1334500

Price Range
£ 1.6977 - £ 1.6276

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    48.0 mm
  • Thread Size
    M25
Cable Gland M20 8.0 mm 13.0 mm PA Dark Grey

1334495

Price Range
£ 2.5361 - £ 1.1323

Stock Levels
380 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    42.5 mm
  • Thread Size
    M20
Cable Gland M25 11.0 mm 17.0 mm PA Silver Grey

1334499

Price Range
£ 1.6977 - £ 1.6276

Stock Levels
1364 In stock
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    48.0 mm
  • Thread Size
    M25
Cable Gland M32 15.0 mm 21.0 mm PA Black

1334503

Price Range
£ 3.6341 - £ 3.4797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32