Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
CG-M12-1-BK £ 0.6356 - £ 0.6356 100 In stock
M12
5.0 mm
CG-M32-1-BK £ 1.824 - £ 1.824 Request the lead time here
M32
21.0 mm
£ 0.7091 - £ 0.7091 Request the lead time here
PG13.5
12.0 mm
CG-PG29-1-BK £ 3.5499 - £ 3.5499 50 In stock
PG29
20.0 mm
CG-PG7-2-BK £ 0.5584 - £ 0.5584 30 In stock
PG7
6.5 mm
CG-M20-1-BK £ 0.6608 - £ 0.6608 Request the lead time here
M20
13.0 mm
CG-PG11-1-BK £ 1.0355 - £ 1.0355 200 In stock
PG11
7.0 mm
£ 1.6974 - £ 1.6974 Request the lead time here
PG21
16.0 mm
£ 8.5029 - £ 8.5029 10 In stock
PG36
32.0 mm
CG-PG9-2-BK £ 0.5612 - £ 0.5612 Request the lead time here
PG9
8.0 mm
CG-M16-1-BK £ 0.637 - £ 0.637 Request the lead time here
M16
10.0 mm
£ 7.7172 - £ 7.7172 Request the lead time here
M40
28.0 mm
CG-PG16-1-BK £ 0.7675 - £ 0.7675 136 In stock
PG16
14.0 mm
£ 10.9724 - £ 10.9724 10 In stock
PG36
26.0 mm
CG-PG9-1-BK £ 0.8376 - £ 0.8376 99 In stock
PG9
6.0 mm
£ 0.9078 - £ 0.9078 200 In stock
M25
17.0 mm
£ 0.6508 - £ 0.6508 Request the lead time here
PG11
10.0 mm
£ 1.5715 - £ 1.5715 Request the lead time here
PG21
18.0 mm
£ 0.7619 - £ 0.7619 Request the lead time here
PG7
5.0 mm
£ 4.7198 - £ 4.7198 Request the lead time here
M25
14.0 mm
  • of 6
Cable Gland M12 2.0 mm 5.0 mm PA Black

CG-M12-1-BK

Price Range
£ 0.6356 - £ 0.6356

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    8.0 mm
Cable Gland M32 12.0 mm 21.0 mm PA Black

CG-M32-1-BK

Price Range
£ 1.824 - £ 1.824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    10.0 mm
Cable Gland PG13.5 6.0 mm 12.0 mm PA Black

CG-PG13.5-1-BK

Price Range
£ 0.7091 - £ 0.7091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    39.0 mm
Cable Gland PG29 12.0 mm 20.0 mm PA Black

CG-PG29-1-BK

Price Range
£ 3.5499 - £ 3.5499

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    53.0 mm
Cable Gland PG7 3.0 mm 6.5 mm PA Black

CG-PG7-2-BK

Price Range
£ 0.5584 - £ 0.5584

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    30.5 mm
Cable Gland M20 5.0 mm 13.0 mm PA Black

CG-M20-1-BK

Price Range
£ 0.6608 - £ 0.6608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    8.0 mm
Cable Gland PG11 3.0 mm 7.0 mm PA Black

CG-PG11-1-BK

Price Range
£ 1.0355 - £ 1.0355

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    37.0 mm
Cable Gland PG21 9.0 mm 16.0 mm PA Black

CG-PG21-1-BK

Price Range
£ 1.6974 - £ 1.6974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    47.5 mm
Cable Gland PG36 22.0 mm 32.0 mm PA Black

CG-PG36-2-BK

Price Range
£ 8.5029 - £ 8.5029

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    13.0 mm
  • Overall Length
    61.0 mm
Cable Gland PG9 4.0 mm 8.0 mm PA Black

CG-PG9-2-BK

Price Range
£ 0.5612 - £ 0.5612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    34.0 mm
Cable Gland M16 3.0 mm 10.0 mm PA Black

CG-M16-1-BK

Price Range
£ 0.637 - £ 0.637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    8.0 mm
Cable Gland M40 16.0 mm 28.0 mm PA Black

CG-M40-1-BK

Price Range
£ 7.7172 - £ 7.7172

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    10.0 mm
Cable Gland PG16 10.0 mm 14.0 mm PA Black

CG-PG16-1-BK

Price Range
£ 0.7675 - £ 0.7675

Stock Levels
136 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    10.0 mm
  • Overall Length
    42.5 mm
Cable Gland PG36 20.0 mm 26.0 mm PA Black

CG-PG36-1-BK

Price Range
£ 10.9724 - £ 10.9724

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    13.0 mm
  • Overall Length
    61.0 mm
Cable Gland PG9 2.0 mm 6.0 mm PA Black

CG-PG9-1-BK

Price Range
£ 0.8376 - £ 0.8376

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    34.0 mm
Cable Gland M25 8.0 mm 17.0 mm PA Black

CG-M25-1-BK

Price Range
£ 0.9078 - £ 0.9078

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Certification
    VDE
  • Mounting Thread Length
    8.0 mm
Cable Gland Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in Mounting Thread Length 8.0 mm | 0.315 in Black

CG-PG11-2-BK

Price Range
£ 0.6508 - £ 0.6508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6
  • Gland Form
    Standard
  • Certification
    UL
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
Cable Gland PG21 13.0 mm 18.0 mm PA Black

CG-PG21-2-BK

Price Range
£ 1.5715 - £ 1.5715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    47.5 mm
Cable Gland PG7 2.0 mm 5.0 mm PA Black

CG-PG7-1-BK

Price Range
£ 0.7619 - £ 0.7619

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6
  • Gland Form
    High Performing
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    30.5 mm
Cable Gland EMC M25 10.0 mm 14.0 mm Brass Natural

34002812E

Price Range
£ 4.7198 - £ 4.7198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    39.5 mm