Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
34002804E £ 3.3039 - £ 3.3039 100 In stock
M16
8.0 mm
£ 7.285 - £ 7.285 Request the lead time here
M32
£ 10.1576 - £ 10.1576 Request the lead time here
M40
25.0 mm
£ 3.6278 - £ 3.6278 Request the lead time here
M16
8.0 mm
  • of 6
Cable Gland EMC M16 4.0 mm 8.0 mm Brass Natural

34002804E

Price Range
£ 3.3039 - £ 3.3039

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    7.0 mm
  • Overall Length
    30.0 mm
Cable Gland EMC M32 13.0 mm 18.0 mm Brass Natural

34002813E

Price Range
£ 7.285 - £ 7.285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Overall Length
    48.0 mm
  • Thread Size
    M32
Cable Gland EMC M40 18.0 mm 25.0 mm Brass Natural

34002808E

Price Range
£ 10.1576 - £ 10.1576

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    48.0 mm
Cable Gland EMC M16 4.0 mm 8.0 mm Brass Natural

34002810E

Price Range
£ 3.6278 - £ 3.6278

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    34.6 mm