10263655
467196
| Quantity | Unit price |
|---|---|
| 10 - 149 | £ 2.608 |
| 150 + | £ 2.5655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Gland Form | Standard |
| Compatible Cable Diameter Range | 20.0 - 26.0 mm |
| Compatible Cable Diameter Range | 0.787 - 1.024 in |
| Mounting Thread Length | 0.551 in |
| Mounting Thread Length | 14.0 mm |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | PG 36 |
| Material | Nylon 6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue