Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
467223 £ 0.5086 - £ 0.5183 13789 In stock
PG7
2.0 mm
5.0 mm
467227 £ 0.6976 - £ 0.7114 3303 In stock
PG11
3.0 mm
7.0 mm
£ 1.088 - £ 1.1103 1600 In stock
PG21
9.0 mm
16.0 mm
467238 £ 3.1544 - £ 3.2239 289 In stock
PG42
32.0 mm
38.0 mm
467247 £ 0.4585 - £ 0.4683 8406 In stock
M16
2.0 mm
6.0 mm
467250-W £ 0.5794 - £ 0.5906 467 In stock
M20
6.0 mm
12.0 mm
£ 0.5794 - £ 0.5906 5155 In stock
M20
5.0 mm
9.0 mm
£ 0.9797 - £ 1.0005 2693 In stock
M25
13.0 mm
18.0 mm
£ 0.9797 - £ 1.0005 3040 In stock
M25
9.0 mm
16.0 mm
£ 2.2373 - £ 2.279 1390 In stock
M40
20.0 mm
26.0 mm
£ 3.3212 - £ 3.3907 760 In stock
M63
29.0 mm
35.0 mm
£ 0.4585 - £ 0.4683 12152 In stock
M16
2.0 mm
6.0 mm
467287 £ 0.963 - £ 0.9824 Request the lead time here
M25
9.0 mm
16.0 mm
£ 2.2373 - £ 2.279 230 In stock
M40
20.0 mm
26.0 mm
£ 3.3212 - £ 3.3907 440 In stock
M63
29.0 mm
35.0 mm
£ 0.4794 - £ 0.4891 815 In stock
M16
2.0 mm
6.0 mm
467315 £ 1.0088 - £ 1.0297 Request the lead time here
M25
9.0 mm
18.0 mm
£ 2.3484 - £ 2.404 600 In stock
M40
20.0 mm
26.0 mm
467325 £ 0.4683 - £ 0.4766 2382 In stock
M12
2.0 mm
5.0 mm
£ 0.578 - £ 0.5892 Request the lead time here
M20
5.0 mm
9.0 mm
  • of 12
Cable Gland PG7 2.0 mm 5.0 mm PA Grey

467223

Price Range
£ 0.5183 - £ 0.5086

Stock Levels
13789 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG11 3.0 mm 7.0 mm PA Grey

467227

Price Range
£ 0.7114 - £ 0.6976

Stock Levels
3303 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG21 9.0 mm 16.0 mm PA Grey

467233

Price Range
£ 1.1103 - £ 1.088

Stock Levels
1600 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG42 32.0 mm 38.0 mm PA Grey

467238

Price Range
£ 3.2239 - £ 3.1544

Stock Levels
289 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 2.0 mm 6.0 mm PA Black

467247

Price Range
£ 0.4683 - £ 0.4585

Stock Levels
8406 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 6.0 mm 12.0 mm PA White

467250-W

Price Range
£ 0.5906 - £ 0.5794

Stock Levels
467 In stock
Attributes
  • Colour
    White
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 5.0 mm 9.0 mm PA White

467251-W

Price Range
£ 0.5906 - £ 0.5794

Stock Levels
5155 In stock
Attributes
  • Colour
    White
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA White

467256-W

Price Range
£ 1.0005 - £ 0.9797

Stock Levels
2693 In stock
Attributes
  • Colour
    White
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 9.0 mm 16.0 mm PA White

467257-W

Price Range
£ 1.0005 - £ 0.9797

Stock Levels
3040 In stock
Attributes
  • Colour
    White
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 20.0 mm 26.0 mm PA Black

467267

Price Range
£ 2.279 - £ 2.2373

Stock Levels
1390 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M63 29.0 mm 35.0 mm PA Black

467271

Price Range
£ 3.3907 - £ 3.3212

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 2.0 mm 6.0 mm PA Grey

467277

Price Range
£ 0.4683 - £ 0.4585

Stock Levels
12152 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 9.0 mm 16.0 mm PA Grey

467287

Price Range
£ 0.9824 - £ 0.963

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 20.0 mm 26.0 mm PA Grey

467297

Price Range
£ 2.279 - £ 2.2373

Stock Levels
230 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M63 29.0 mm 35.0 mm PA Grey

467301

Price Range
£ 3.3907 - £ 3.3212

Stock Levels
440 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 2.0 mm 6.0 mm PA Black

467305

Price Range
£ 0.4891 - £ 0.4794

Stock Levels
815 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 9.0 mm 18.0 mm PA Black

467315

Price Range
£ 1.0297 - £ 1.0088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 20.0 mm 26.0 mm PA Black

467319

Price Range
£ 2.404 - £ 2.3484

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M12 2.0 mm 5.0 mm PA Grey

467325

Price Range
£ 0.4766 - £ 0.4683

Stock Levels
2382 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 5.0 mm 9.0 mm PA Grey

467331

Price Range
£ 0.5892 - £ 0.578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6