Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
£ 2.4674 - £ 2.5216 Request the lead time here
PG36
20.0 mm
26.0 mm
£ 0.5086 - £ 0.5183 4930 In stock
PG7
3.0 mm
6.5 mm
£ 0.6976 - £ 0.7114 2200 In stock
PG11
5.0 mm
10.0 mm
£ 1.088 - £ 1.1103 200 In stock
PG21
13.0 mm
18.0 mm
467236 £ 2.5291 - £ 2.5847 480 In stock
PG36
22.0 mm
32.0 mm
467246 £ 0.4683 - £ 0.4683 17616 In stock
M16
4.0 mm
8.0 mm
£ 0.5794 - £ 0.5906 10240 In stock
M20
6.0 mm
12.0 mm
467251-R £ 0.5794 - £ 0.5906 2798 In stock
M20
5.0 mm
9.0 mm
£ 0.9824 - £ 1.0033 4745 In stock
M25
13.0 mm
18.0 mm
£ 0.9824 - £ 1.0033 4850 In stock
M25
9.0 mm
16.0 mm
467266 £ 2.14 - £ 2.14 60 In stock
M40
22.0 mm
32.0 mm
£ 3.1266 - £ 3.1961 690 In stock
M63
37.0 mm
44.0 mm
467276 £ 0.4683 - £ 0.4683 25300 In stock
M16
4.0 mm
8.0 mm
£ 0.9824 - £ 0.9824 7400 In stock
M25
13.0 mm
18.0 mm
£ 2.14 - £ 2.14 Request the lead time here
M40
22.0 mm
18.0 mm
£ 3.1266 - £ 3.1961 410 In stock
M63
37.0 mm
44.0 mm
467304 £ 0.4794 - £ 0.4891 4328 In stock
M16
4.0 mm
8.0 mm
467314 £ 1.0088 - £ 1.0297 936 In stock
M25
13.0 mm
18.0 mm
467318 £ 2.2234 - £ 2.2651 Request the lead time here
M40
22.0 mm
32.0 mm
£ 0.4683 - £ 0.4766 4500 In stock
M12
3.0 mm
6.5 mm
  • of 12
Cable Gland PG36 20.0 mm 26.0 mm PA Black

467217

Price Range
£ 2.5216 - £ 2.4674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG7 3.0 mm 6.5 mm PA Grey

467222

Price Range
£ 0.5183 - £ 0.5086

Stock Levels
4930 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG11 5.0 mm 10.0 mm PA Grey

467226

Price Range
£ 0.7114 - £ 0.6976

Stock Levels
2200 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG21 13.0 mm 18.0 mm PA Grey

467232

Price Range
£ 1.1103 - £ 1.088

Stock Levels
200 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG36 22.0 mm 32.0 mm PA Grey

467236

Price Range
£ 2.5847 - £ 2.5291

Stock Levels
480 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 4.0 mm 8.0 mm PA Black

467246

Price Range
£ 0.4683 - £ 0.4683

Stock Levels
17616 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 6.0 mm 12.0 mm PA Red

467250-R

Price Range
£ 0.5906 - £ 0.5794

Stock Levels
10240 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 5.0 mm 9.0 mm PA Red

467251-R

Price Range
£ 0.5906 - £ 0.5794

Stock Levels
2798 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA Red

467256-R

Price Range
£ 1.0033 - £ 0.9824

Stock Levels
4745 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 9.0 mm 16.0 mm PA Red

467257-R

Price Range
£ 1.0033 - £ 0.9824

Stock Levels
4850 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 22.0 mm 32.0 mm PA Black

467266

Price Range
£ 2.14 - £ 2.14

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M63 37.0 mm 44.0 mm PA Black

467270

Price Range
£ 3.1961 - £ 3.1266

Stock Levels
690 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 4.0 mm 8.0 mm PA Grey

467276

Price Range
£ 0.4683 - £ 0.4683

Stock Levels
25300 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA Grey

467286

Price Range
£ 0.9824 - £ 0.9824

Stock Levels
7400 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 22.0 mm 18.0 mm PA Grey

467296

Price Range
£ 2.14 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M63 37.0 mm 44.0 mm PA Grey

467300

Price Range
£ 3.1961 - £ 3.1266

Stock Levels
410 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M16 4.0 mm 8.0 mm PA Black

467304

Price Range
£ 0.4891 - £ 0.4794

Stock Levels
4328 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA Black

467314

Price Range
£ 1.0297 - £ 1.0088

Stock Levels
936 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 22.0 mm 32.0 mm PA Black

467318

Price Range
£ 2.2651 - £ 2.2234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M12 3.0 mm 6.5 mm PA Grey

467324

Price Range
£ 0.4766 - £ 0.4683

Stock Levels
4500 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6