Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
467215 £ 2.2373 - £ 2.279 186 In stock
PG29
13.0 mm
20.0 mm
£ 3.1544 - £ 3.2239 100 In stock
PG42
25.0 mm
31.0 mm
£ 0.5864 - £ 0.5975 863 In stock
PG9
4.0 mm
8.0 mm
£ 0.7226 - £ 0.7378 4873 In stock
PG13.5
6.0 mm
12.0 mm
£ 2.2373 - £ 2.279 1202 In stock
PG29
18.0 mm
25.0 mm
467242 £ 0.4085 - £ 0.4085 34913 In stock
M12
3.0 mm
6.5 mm
467250 £ 0.5628 - £ 0.5628 75445 In stock
M20
6.0 mm
12.0 mm
467251 £ 0.5516 - £ 0.5628 11614 In stock
M20
5.0 mm
9.0 mm
£ 0.9824 - £ 0.9824 54317 In stock
M25
13.0 mm
18.0 mm
£ 0.963 - £ 0.9824 2104 In stock
M25
9.0 mm
16.0 mm
£ 1.5286 - £ 1.5286 239 In stock
M32
16.0 mm
21.0 mm
£ 2.4874 - £ 2.5291 22 In stock
M50
32.0 mm
38.0 mm
£ 0.4085 - £ 0.4085 27400 In stock
M12
3.0 mm
6.5 mm
467280 £ 0.5628 - £ 0.5628 57970 In stock
M20
6.0 mm
12.0 mm
£ 1.5286 - £ 1.5286 2425 In stock
M32
16.0 mm
21.0 mm
467298 £ 2.4874 - £ 2.5291 420 In stock
M50
32.0 mm
38.0 mm
467302 £ 0.4683 - £ 0.4766 18053 In stock
M12
3.0 mm
6.5 mm
467308 £ 0.578 - £ 0.5892 2350 In stock
M20
6.0 mm
12.0 mm
£ 1.5425 - £ 1.5703 701 In stock
M32
18.0 mm
25.0 mm
£ 2.5986 - £ 2.6542 190 In stock
M50
32.0 mm
38.0 mm
  • of 12
Cable Gland PG29 13.0 mm 20.0 mm PA Black

467215

Price Range
£ 2.279 - £ 2.2373

Stock Levels
186 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG42 25.0 mm 31.0 mm PA Black

467219

Price Range
£ 3.2239 - £ 3.1544

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG9 4.0 mm 8.0 mm PA Grey

467224

Price Range
£ 0.5975 - £ 0.5864

Stock Levels
863 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG13.5 6.0 mm 12.0 mm PA Grey

467228

Price Range
£ 0.7378 - £ 0.7226

Stock Levels
4873 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG29 18.0 mm 25.0 mm PA Grey

467234

Price Range
£ 2.279 - £ 2.2373

Stock Levels
1202 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M12 3.0 mm 6.5 mm PA Black

467242

Price Range
£ 0.4085 - £ 0.4085

Stock Levels
34913 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 6.0 mm 12.0 mm PA Black

467250

Price Range
£ 0.5628 - £ 0.5628

Stock Levels
75445 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 5.0 mm 9.0 mm PA Black

467251

Price Range
£ 0.5628 - £ 0.5516

Stock Levels
11614 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA Black

467256

Price Range
£ 0.9824 - £ 0.9824

Stock Levels
54317 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 9.0 mm 16.0 mm PA Black

467257

Price Range
£ 0.9824 - £ 0.963

Stock Levels
2104 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M32 16.0 mm 21.0 mm PA Black

467262

Price Range
£ 1.5286 - £ 1.5286

Stock Levels
239 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    11.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M50 32.0 mm 38.0 mm PA Black

467268

Price Range
£ 2.5291 - £ 2.4874

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M12 3.0 mm 6.5 mm PA Grey

467272

Price Range
£ 0.4085 - £ 0.4085

Stock Levels
27400 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 6.0 mm 12.0 mm PA Grey

467280

Price Range
£ 0.5628 - £ 0.5628

Stock Levels
57970 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M32 16.0 mm 21.0 mm PA Grey

467292

Price Range
£ 1.5286 - £ 1.5286

Stock Levels
2425 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    11.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M50 32.0 mm 38.0 mm PA Grey

467298

Price Range
£ 2.5291 - £ 2.4874

Stock Levels
420 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    14.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M12 3.0 mm 6.5 mm PA Black

467302

Price Range
£ 0.4766 - £ 0.4683

Stock Levels
18053 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 6.0 mm 12.0 mm PA Black

467308

Price Range
£ 0.5892 - £ 0.578

Stock Levels
2350 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M32 18.0 mm 25.0 mm PA Black

467316

Price Range
£ 1.5703 - £ 1.5425

Stock Levels
701 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M50 32.0 mm 38.0 mm PA Black

467320

Price Range
£ 2.6542 - £ 2.5986

Stock Levels
190 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6