Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
467326 £ 0.4794 - £ 0.4891 6325 In stock
M16
4.0 mm
8.0 mm
467336 £ 1.0088 - £ 1.0297 6439 In stock
M25
13.0 mm
18.0 mm
£ 2.2234 - £ 2.2651 200 In stock
M40
22.0 mm
32.0 mm
467348 £ 0.5794 - £ 0.5906 20442 In stock
1/2 NPT
6.0 mm
12.0 mm
£ 1.4591 - £ 1.4869 83 In stock
1 NPT
18.0 mm
25.0 mm
£ 0.9797 - £ 1.0005 352 In stock
3/4 NPT
9.0 mm
16.0 mm
£ 2.0427 - £ 2.1261 Request the lead time here
PG 7
3.0 mm
6.0 mm
£ 2.6125 - £ 2.6681 2810 In stock
PG 16
10.0 mm
13.0 mm
£ 2.5986 - £ 2.6542 421 In stock
M20
6.0 mm
12.0 mm
£ 3.3907 - £ 3.4602 19 In stock
PG 9
4.0 mm
8.0 mm
£ 3.7659 - £ 3.8493 40 In stock
PG21
13.0 mm
18.0 mm
£ 3.2934 - £ 3.3629 Request the lead time here
M16
5.0 mm
10.0 mm
551796 £ 3.2934 - £ 3.4324 73 In stock
M25
7.0 mm
17.0 mm
£ 25.0273 - £ 25.0273 6 In stock
M63
34.0 mm
48.0 mm
£ 9.1577 - £ 9.9637 10 In stock
M32
130.0 mm
21.0 mm
550911 £ 0.745 - £ 0.7605 367 In stock
M12
3.0 mm
7.0 mm
550923 £ 1.1098 - £ 1.1323 5269 In stock
M20
6.0 mm
13.0 mm
£ 7.0437 - £ 7.184 100 In stock
M32
13.0 mm
21.0 mm
467155 £ 0.5655 - £ 0.578 2081 In stock
PG9
2.0 mm
6.0 mm
467159 £ 0.692 - £ 0.7059 7526 In stock
PG13.5
5.0 mm
9.0 mm
  • of 12
Cable Gland M16 4.0 mm 8.0 mm PA Grey

467326

Price Range
£ 0.4891 - £ 0.4794

Stock Levels
6325 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M25 13.0 mm 18.0 mm PA Grey

467336

Price Range
£ 1.0297 - £ 1.0088

Stock Levels
6439 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M40 22.0 mm 32.0 mm PA Grey

467340

Price Range
£ 2.2651 - £ 2.2234

Stock Levels
200 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    18.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland 1/2 NPT 6.0 mm 12.0 mm PA Black

467348

Price Range
£ 0.5906 - £ 0.5794

Stock Levels
20442 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    13.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland 1 NPT 18.0 mm 25.0 mm PA Black

467352

Price Range
£ 1.4869 - £ 1.4591

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    16.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland 3/4 NPT 9.0 mm 16.0 mm PA Grey

467359

Price Range
£ 1.0005 - £ 0.9797

Stock Levels
352 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG 7 3.0 mm 6.0 mm PA Grey

159070861302

Price Range
£ 2.1261 - £ 2.0427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • EN Protection Class
    EN50262
  • Commodity Code
    3926909790
Cable Gland PG 16 10.0 mm 13.0 mm PA Grey

159161061302

Price Range
£ 2.6681 - £ 2.6125

Stock Levels
2810 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • EN Protection Class
    EN50262
  • Commodity Code
    3926909790
Cable Gland M20 6.0 mm 12.0 mm PA Grey

159502061302

Price Range
£ 2.6542 - £ 2.5986

Stock Levels
421 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.7 mm
  • EN Protection Class
    EN50262
  • Commodity Code
    3926909790
Cable Gland PG 9 4.0 mm 8.0 mm PA Black

159600969902

Price Range
£ 3.4602 - £ 3.3907

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.1 mm
  • Accessory Type
    Counter Nut Included
  • Commodity Code
    3926909790
Cable Gland PG21 13.0 mm 18.0 mm PA Black

159602169902

Price Range
£ 3.8493 - £ 3.7659

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    10.8 mm
  • Accessory Type
    Counter Nut Included
  • Commodity Code
    3926909790
Cable Gland M16 5.0 mm 10.0 mm PA Black

159701669902

Price Range
£ 3.3629 - £ 3.2934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    14.8 mm
  • Accessory Type
    Counter Nut Included
  • Commodity Code
    3926909790
Cable Gland ATEX M25 7.0 mm 17.0 mm PA Black

551796

Price Range
£ 3.4324 - £ 3.2934

Stock Levels
73 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    10.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland ATEX M63 34.0 mm 48.0 mm PA Black

551800

Price Range
£ 25.0273 - £ 25.0273

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    15.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland ATEX M32 130.0 mm 21.0 mm PA Blue

551804

Price Range
£ 9.9637 - £ 9.1577

Stock Levels
10 In stock
Attributes
  • Colour
    Blue
  • Gland Form
    ATEX Low Voltage
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    12.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland M12 3.0 mm 7.0 mm PA Grey

550911

Price Range
£ 0.7605 - £ 0.745

Stock Levels
367 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    34.0 mm
  • Commodity Code
    3917400099
Cable Gland M20 6.0 mm 13.0 mm PA Grey

550923

Price Range
£ 1.1323 - £ 1.1098

Stock Levels
5269 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    10.0 mm
  • Overall Length
    45.0 mm
  • Commodity Code
    3917400099
Cable Gland M32 13.0 mm 21.0 mm PA Grey

550937

Price Range
£ 7.184 - £ 7.0437

Stock Levels
100 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    10.0 mm
  • Overall Length
    51.0 mm
  • Commodity Code
    3926909790
Cable Gland PG9 2.0 mm 6.0 mm PA Black

467155

Price Range
£ 0.578 - £ 0.5655

Stock Levels
2081 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG13.5 5.0 mm 9.0 mm PA Black

467159

Price Range
£ 0.7059 - £ 0.692

Stock Levels
7526 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6