These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
£ 3.3212 - £ 3.3907 | 760 In stock |
M63
|
1.142 in
29.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.4585 - £ 0.4683 | 12152 In stock |
M16
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
467287 | £ 0.963 - £ 0.9824 | Request the lead time here |
M25
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
|
£ 2.2373 - £ 2.279 | 230 In stock |
M40
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
£ 3.3212 - £ 3.3907 | 440 In stock |
M63
|
1.142 in
29.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.4794 - £ 0.4891 | 815 In stock |
M16
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
467315 | £ 1.0088 - £ 1.0297 | Request the lead time here |
M25
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
|
£ 2.3484 - £ 2.404 | 600 In stock |
M40
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
467325 | £ 0.4683 - £ 0.4766 | 2382 In stock |
M12
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
£ 0.578 - £ 0.5892 | 5407 In stock |
M20
|
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
||
£ 1.5425 - £ 1.5703 | 1928 In stock |
M32
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.3738 - £ 0.3821 | 174 In stock |
3/8 NPT
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.9797 - £ 1.0005 | 724 In stock |
3/4 NPT
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
||
£ 0.9797 - £ 1.0005 | 317 In stock |
3/4 NPT
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
||
£ 2.404 - £ 2.5013 | 1550 In stock |
PG 13
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
£ 2.2234 - £ 2.3067 | 3024 In stock |
M16
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
£ 3.474 - £ 3.5435 | Request the lead time here |
PG7
|
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
||
£ 3.8493 - £ 3.9326 | 28 In stock |
PG16
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
£ 3.7381 - £ 3.8215 | 154 In stock |
M12
|
0.118 in
3.0 mm
|
0.256 in
6.5 mm
|
||
£ 5.9754 - £ 6.1005 | 275 In stock |
M32
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.