Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
£ 2.5569 - £ 2.6681 1453 In stock
M20
6.0 mm
13.0 mm
£ 16.8007 - £ 17.4955 56 In stock
M50
23.0 mm
25.0 mm
£ 3.5435 - £ 7.8427 50 In stock
M25
7.0 mm
17.0 mm
551807 £ 30.7482 - £ 30.7482 Request the lead time here
M63
34.0 mm
48.0 mm
550918 £ 0.7534 - £ 0.7689 350 In stock
M16
4.5 mm
10.0 mm
£ 2.4133 - £ 2.4695 114 In stock
M25
9.0 mm
17.0 mm
£ 6.7771 - £ 6.9174 1500 In stock
M40
16.0 mm
28.0 mm
CG-M12-1 £ 0.6061 - £ 0.6061 98 In stock
M12
2.0 mm
5.0 mm
CG-M32-1 £ 1.5855 - £ 1.5855 8607 In stock
M32
12.0 mm
21.0 mm
£ 0.6749 - £ 0.6749 5464 In stock
PG13.5
6.0 mm
12.0 mm
£ 3.1289 - £ 3.1289 34 In stock
PG29
12.0 mm
20.0 mm
£ 0.5303 - £ 0.5303 Request the lead time here
PG7
3.0 mm
6.5 mm
CG-M25-1 £ 0.818 - £ 0.818 20380 In stock
M25
8.0 mm
17.0 mm
CG-PG11-2 £ 0.6201 - £ 0.6201 586 In stock
PG11
5.0 mm
10.0 mm
CG-PG21-2 £ 1.4171 - £ 1.4171 148 In stock
PG21
13.0 mm
18.0 mm
CG-PG7-1 £ 0.7268 - £ 0.7268 500 In stock
PG7
2.0 mm
5.0 mm
467152 £ 0.4863 - £ 0.496 50237 In stock
PG7
3.0 mm
6.5 mm
CG-M20-1 £ 0.6608 - £ 0.6608 2524 In stock
M20
5.0 mm
13.0 mm
CG-PG11-1 £ 0.9878 - £ 0.9878 273 In stock
PG11
3.0 mm
7.0 mm
£ 1.5715 - £ 1.5715 100 In stock
PG21
9.0 mm
16.0 mm
  • of 12
Cable Gland ATEX M20 6.0 mm 13.0 mm PA Black

551795

Price Range
£ 2.6681 - £ 2.5569

Stock Levels
1453 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    10.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland ATEX M50 23.0 mm 25.0 mm PA Black

551799

Price Range
£ 17.4955 - £ 16.8007

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    14.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland ATEX M25 7.0 mm 17.0 mm PA Blue

551803

Price Range
£ 7.8427 - £ 3.5435

Stock Levels
50 In stock
Attributes
  • Colour
    Blue
  • Gland Form
    ATEX Low Voltage
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    10.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland ATEX M63 34.0 mm 48.0 mm PA Blue

551807

Price Range
£ 30.7482 - £ 30.7482

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Gland Form
    ATEX Low Voltage
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Mounting Thread Length
    15.0 mm
  • DIN Protection Class
    DIN40050-T9
Cable Gland M16 4.5 mm 10.0 mm PA Black

550918

Price Range
£ 0.7689 - £ 0.7534

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    37.0 mm
  • Commodity Code
    3917400099
Cable Gland M25 9.0 mm 17.0 mm PA Black

550931

Price Range
£ 2.4695 - £ 2.4133

Stock Levels
114 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    10.0 mm
  • Overall Length
    47.0 mm
  • Commodity Code
    3917400099
Cable Gland M40 16.0 mm 28.0 mm PA Black

550944

Price Range
£ 6.9174 - £ 6.7771

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    65.0 mm
  • Commodity Code
    3926909790
Cable Gland M12 2.0 mm 5.0 mm PA Grey

CG-M12-1

Price Range
£ 0.6061 - £ 0.6061

Stock Levels
98 In stock
Attributes
  • Certification
    UL
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    31.0 mm
Cable Gland M32 12.0 mm 21.0 mm PA Grey

CG-M32-1

Price Range
£ 1.5855 - £ 1.5855

Stock Levels
8607 In stock
Attributes
  • Certification
    UL
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Overall Length
    50.0 mm
Cable Gland PG13.5 6.0 mm 12.0 mm PA Grey

CG-PG13.5-1

Price Range
£ 0.6749 - £ 0.6749

Stock Levels
5464 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    39.0 mm
  • Width Across Flats
    24.0 mm
Cable Gland PG29 12.0 mm 20.0 mm PA Grey

CG-PG29-1

Price Range
£ 3.1289 - £ 3.1289

Stock Levels
34 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    53.0 mm
  • Width Across Flats
    42.0 mm
Cable Gland PG7 3.0 mm 6.5 mm PA Grey

CG-PG7-2

Price Range
£ 0.5303 - £ 0.5303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    30.5 mm
  • Width Across Flats
    15.0 mm
Cable Gland M25 8.0 mm 17.0 mm PA Grey

CG-M25-1

Price Range
£ 0.818 - £ 0.818

Stock Levels
20380 In stock
Attributes
  • Certification
    UL
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    43.0 mm
Cable Gland PG11 5.0 mm 10.0 mm PA Grey

CG-PG11-2

Price Range
£ 0.6201 - £ 0.6201

Stock Levels
586 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    37.0 mm
  • Width Across Flats
    22.0 mm
Cable Gland PG21 13.0 mm 18.0 mm PA Grey

CG-PG21-2

Price Range
£ 1.4171 - £ 1.4171

Stock Levels
148 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    47.5 mm
  • Width Across Flats
    33.0 mm
Cable Gland PG7 2.0 mm 5.0 mm PA Grey

CG-PG7-1

Price Range
£ 0.7268 - £ 0.7268

Stock Levels
500 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    30.5 mm
  • Width Across Flats
    15.0 mm
Cable Gland PG7 3.0 mm 6.5 mm PA Black

467152

Price Range
£ 0.496 - £ 0.4863

Stock Levels
50237 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 5.0 mm 13.0 mm PA Grey

CG-M20-1

Price Range
£ 0.6608 - £ 0.6608

Stock Levels
2524 In stock
Attributes
  • Certification
    UL
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    36.0 mm
Cable Gland PG11 3.0 mm 7.0 mm PA Grey

CG-PG11-1

Price Range
£ 0.9878 - £ 0.9878

Stock Levels
273 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    37.0 mm
  • Width Across Flats
    22.0 mm
Cable Gland PG21 9.0 mm 16.0 mm PA Grey

CG-PG21-1

Price Range
£ 1.5715 - £ 1.5715

Stock Levels
100 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Mounting Thread Length
    11.0 mm
  • Overall Length
    47.5 mm
  • Width Across Flats
    33.0 mm