These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
£ 7.3944 - £ 7.3944 | 188 In stock |
PG36
|
0.866 in
22.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.5345 - £ 0.5345 | 94 In stock |
PG9
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
CG-M16-1 | £ 0.6061 - £ 0.6061 | 9478 In stock |
M16
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
|
£ 6.7209 - £ 6.7209 | 277 In stock |
M40
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
£ 0.6945 - £ 0.6945 | 173 In stock |
PG16
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
CG-PG36-1 | £ 9.5132 - £ 9.5132 | 10 In stock |
PG36
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
|
£ 0.7969 - £ 0.7969 | 142 In stock |
PG9
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.496 - £ 0.496 | 29922 In stock |
PG7
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.6698 - £ 0.6837 | 1500 In stock |
PG11
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
||
467161 | £ 0.7073 - £ 0.7212 | 953 In stock |
PG16
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
|
£ 2.2651 - £ 2.2651 | 14765 In stock |
PG42
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
£ 4.0577 - £ 4.1411 | 419 In stock |
PG48
|
1.339 in
34.0 mm
|
1.732 in
44.0 mm
|
||
£ 0.5655 - £ 0.578 | 1004 In stock |
PG9
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.692 - £ 0.7059 | 27 In stock |
PG13.5
|
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
||
£ 1.0519 - £ 1.0519 | 1526 In stock |
PG21
|
0.354 in
9.0 mm
|
0.63 in
16.0 mm
|
||
£ 2.5152 - £ 2.5569 | 140 In stock |
PG36
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
£ 0.5086 - £ 0.5183 | 3496 In stock |
PG7
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
467207 | £ 0.6976 - £ 0.7114 | 14661 In stock |
PG11
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
|
£ 0.7337 - £ 0.7476 | 4000 In stock |
PG16
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
467215 | £ 2.2373 - £ 2.279 | 186 In stock |
PG29
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.