Menu Search

Installation tool SHR-05-xxx 6.0 mm PP

Installation tool for SHR-05 of our slit harness wrap range. It makes installation of the harness a simple task.
Item code:

CAT-05-PP-BL

90 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 1.623
20 - 99 £ 1.4607
100 + £ 1.3146
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.62

1 x £ 1.623

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
For Use With SHR-05-6NB;SHR-05-6V0B;SHR-05-PPB
Full Material Polypropylene
Package Quantity 1
Commodity Code 3926909790
Type SHR-05-xxx
Standard RMS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us