Menu Search

Installation tool SHR-08-xxx 9.5 mm 25% GF;PP;Polyacetal

Organize your cables with this handy and easy to use organizing tool. Tool available in bulk packages of 100/box
Item code:

CAT-08-PP-BU

414 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.7277
Standard pack: 100

Order in multiple of 100

Total price:

£ 172.77

100 x £ 1.7277

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange;White
For Use With SHR-08-6NB;SHR-08-6V0B;SHR-08-PPB
Full Material 25% Glass Fiber;Polypropylene;Polyacetal
Package Quantity 100
Commodity Code 3926909790
Type SHR-08-xxx
Standard RMS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us