Menu Search

Installation tool SHR-20-xxx 20.0 mm GF PA

Installation tool for SHR-20 of our slit harness wrap range. It makes installation of the harness a simple task.
Item code:

CAT-20-PP

524 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 4.3024
20 - 99 £ 3.8722
100 + £ 3.485
Standard pack: 1

Order in multiple of 1

Total price:

£ 4.30

1 x £ 4.3024

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange;White
For Use With SHR-20-6NB;SHR-20-6V0B;SHR-20-PPB
Full Material Glass Filled Polyamide 6.6
Package Quantity 1
Commodity Code 3926909790
Type SHR-20-xxx
Standard RMS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us