20082895
1222198
| Quantity | Unit price |
|---|---|
| 250 + | £ 1.5308 |
| A | 300.0 mm |
|---|---|
| A | 11.811 in |
| B | 26.0 mm |
| B | 1.024 in |
| C | 22.0 mm |
| C | 0.866 in |
| D | 0.079 in |
| D | 2.0 mm |
| Pull Strength | 350.0 kg-f |
| Type | AluLock |
| Colour | Red |
| Housing Material | Aluminium |
| Cable Material | Galvanized Steel |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue