20086909
1222411
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.6874 |
| A | 5.906 in |
|---|---|
| A | 150.0 mm |
| B | 40.0 mm |
| B | 1.575 in |
| C | 2.0 mm |
| C | 0.079 in |
| D | 0.945 in |
| D | 24.0 mm |
| Pull Strength | 150.0 kg-f |
| Type | PlaskaLock |
| Colour | Green |
| Housing Material | ABS |
| Cable Material | Galvanized Steel |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue