Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style.
Series Code :SR6261
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Cable Length | Maximum Compatible Cable Tie Width | Panel Thickness Range | View |
---|---|---|---|---|---|---|
FTH-31-01 | £ 0.2512 - £ 0.2719 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
|
|
550245 | £ 0.314 - £ 0.321 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
£ 0.6183 - £ 0.6308 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
||
550254 | £ 0.5419 - £ 0.553 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
|
550279 | £ 0.4391 - £ 0.4474 | Request the lead time here |
5.512 in
140.0 mm
|
0.189 in
4.8 mm
|
|
|
550243 | £ 0.314 - £ 0.321 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
550247 | £ 0.314 - £ 0.321 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
550252 | £ 0.5419 - £ 0.553 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
|
£ 0.5419 - £ 0.553 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
||
£ 0.3807 - £ 0.3891 | Request the lead time here |
5.512 in
140.0 mm
|
0.189 in
4.8 mm
|
|
||
£ 0.314 - £ 0.321 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
||
550253 | £ 0.5419 - £ 0.553 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
|
£ 0.578 - £ 1.2506 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
||
£ 0.2912 - £ 0.3236 | Request the lead time here |
5.512 in
140.0 mm
|
0.189 in
4.8 mm
|
|
||
550246 | £ 0.6183 - £ 0.6308 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
£ 0.4474 - £ 0.4474 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
||
550255 | £ 0.578 - £ 0.5892 | Request the lead time here |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
|
|
£ 0.4391 - £ 0.4474 | Request the lead time here |
5.512 in
140.0 mm
|
0.189 in
4.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.