10158616
HW-20-22-PE-BK
| Quantity | Unit price |
|---|---|
| 25 - 99 | £ 3.569 |
| 100 + | £ 3.4967 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Low Density Polyethylene |
| Compatible Cable Diameter Range | 20.0 - 120.0 mm |
| Compatible Cable Diameter Range | 0.787 - 4.724 in |
| Outside Diameter | 0.787 in |
| Outside Diameter | 20.0 mm |
| Pitch Length | 82.021 ft |
| Pitch Length | 25.0 m |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue