Menu Search

Spiral Wrap 2.0 mm 15.0 mm LDPE Natural

A lightweight and protective Natural Polyethylene wrap which provides a cost-effective hose and cable protection, they are crush resistant, flexible and easy to install.
Essentra Part Number:

10158647

Manufacturer Part Number:

HW-3.5-5-PE

6000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.7629
Standard pack: 50

Order in multiple of 50

Total price:

£ 38.15

50 x £ 0.7629

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Cable Diameter Range 2.0 - 15.0 mm
Outside Diameter 3.5 mm
Pitch Length 50.0 m
Commodity Code 3926909790
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us