Menu Search

Cam Screw 21.0 mm (H) 21.0 mm (L) Steel Natural

Bolt Fittings with various plating's and available in Euro and Metric M6 threads. Part of an extended Furniture Connector Fittings range (each component part sold separately).
Item code:

464204

900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4505
1000 + £ 0.3152
Standard pack: 1000

Order in multiple of 100

Total price:

£ 45.05

100 x £ 0.4505

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Turned Steel
Type Bolt Fitting
Connector Type Driven
Commodity Code 7318190090
Thread Size M6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us