Quantity | Unit price |
---|---|
1 + | £ 14.3071 |
Colour | Black |
---|---|
Handle Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
Mount Type | Screw Mount |
Body Diameter | 20.0 mm |
Body Diameter | 0.787 in |
Overall Height | 45.0 mm |
Overall Height | 1.772 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M8 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue