Quantity | Unit price |
---|---|
2 - 31 | £ 32.5572 |
32 + | £ 31.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Die Cast Zinc |
Mount Material | Stainless Steel |
Mount Type | Screw Mount |
Body Diameter | 26.0 mm |
Body Diameter | 1.024 in |
Overall Height | 101.0 mm |
Overall Height | 3.976 in |
Overall Length | 116.0 mm |
Overall Length | 4.567 in |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Thread Size | M10 |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue