Quantity | Unit price |
---|---|
1 - 1 | £ 57.3225 |
2 - 47 | £ 25.3283 |
48 + | £ 24.8217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Zinc Alloy |
Mount Type | Screw Mount |
Body Diameter | 25.0 mm |
Body Diameter | 0.984 in |
Overall Height | 82.0 mm |
Overall Height | 3.228 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M6 |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue