Quantity | Unit price |
---|---|
10 + | £ 3.9552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | GF Technopolymer |
Mount Type | Threaded Stud |
Body Diameter | 23.0 mm |
Body Diameter | 0.906 in |
Overall Height | 54.0 mm |
Overall Height | 2.126 in |
Overall Length | 89.5 mm |
Overall Length | 3.524 in |
Thread Length | 60.0 mm |
Thread Length | 2.362 in |
Thread Size | M8 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue