Quantity | Unit price |
---|---|
1 - 49 | £ 9.3536 |
50 + | £ 6.6812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 46.0 mm |
---|---|
Cam Length | 1.811 in |
Grip Range | 23.5 mm |
Grip Range | 0.925 in |
Housing Height | 16.5 mm |
Housing Height | 0.65 in |
Key Type | Keyed To Differ |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Die Cast Zinc Alloy |
Cam Material | Steel |
Rotation | 180 ° |
Mounting Orientation | Universal |
Includes | Two keys supplied with each latch |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.