Quantity | Unit price |
---|---|
1 - 49 | £ 19.2267 |
50 + | £ 10.2682 |
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Grip Length | 24.0 mm |
Grip Length | 0.945 in |
Grip Range | 24.0 mm |
Grip Range | 0.945 in |
Housing Height | 20.0 mm |
Housing Height | 0.787 in |
Key Type | Keyed Alike |
Lock Type | Keyed Alike |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |
Includes | Two keys supplied with each latch |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.