Quantity | Unit price |
---|---|
10 - 99 | £ 6.175 |
100 + | £ 5.5575 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 32.5 mm |
---|---|
Cam Length | 1.28 in |
Housing Height | 22.6 mm |
Housing Height | 0.89 in |
Key Type | CH751 Key |
Colour | Black |
Finish | No Finish |
Full Material | Polyamide 6 |
Cam Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.