Quantity | Unit price |
---|---|
1 - 99 | £ 58.2347 |
100 + | £ 7.7901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Grip Range | 27.0 mm |
Grip Range | 1.063 in |
Housing Height | 27.0 mm |
Housing Height | 1.063 in |
Key Type | Keyed To Differ |
Colour | Natural |
Finish | Chrome Plated |
Mounting Orientation | Universal |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.