Quantity | Unit price |
---|---|
10 + | £ 8.0841 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 30.0 mm |
---|---|
Cam Length | 1.181 in |
Grip Range | 16.0 mm |
Grip Range | 0.63 in |
Key Type | Slotted Key |
Finish | Chrome Plated |
Full Material | Die Cast Zinc Alloy |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.