Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0525 |
5000 - 19999 | £ 0.0472 |
20000 + | £ 0.0425 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.2 mm |
---|---|
Anchor Length | 0.402 in |
Head Diameter | 7.1 mm |
Head Diameter | 0.28 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Compatible Hole Diameter Range | 3.8 - 4.1 mm |
Compatible Hole Diameter Range | 0.15 - 0.161 in |
Compatible Panel Thickness Range | 1.6 - 3.7 mm |
Compatible Panel Thickness Range | 0.063 - 0.146 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.