Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0514 |
5000 - 19999 | £ 0.0463 |
20000 + | £ 0.0416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 13.3 mm |
---|---|
Anchor Length | 0.524 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.37 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Compatible Hole Diameter Range | 4.6 - 4.9 mm |
Compatible Hole Diameter Range | 0.181 - 0.193 in |
Compatible Panel Thickness Range | 4.2 - 4.7 mm |
Compatible Panel Thickness Range | 0.165 - 0.185 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.