Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1177 |
5000 - 9999 | £ 0.1092 |
10000 - 19999 | £ 0.103 |
20000 + | £ 0.0973 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 16.3 mm |
---|---|
Anchor Length | 0.642 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Compatible Hole Diameter Range | 6.3 - 6.4 mm |
Compatible Hole Diameter Range | 0.248 - 0.250 in |
Compatible Panel Thickness Range | 2.5 - 5.6 mm |
Compatible Panel Thickness Range | 0.098 - 0.22 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.