Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
£ 0.0432 - £ 0.0533 23498 In stock
Natural
9.1 mm
1.6 - 3.2 mm
10.2 mm
4.6 - 4.9 mm
£ 0.0361 - £ 0.0446 15564 In stock
Black
7.1 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
£ 0.0393 - £ 0.0485 Request the lead time here
Natural
12.7 mm
3.2 - 6.4 mm
16.0 mm
6.4 - 6.6 mm
£ 0.0463 - £ 0.0572 Request the lead time here
Natural
12.3 mm
3.2 - 4.8 mm
14.6 mm
6.4 - 6.6 mm
27AC0030 £ 0.0547 - £ 0.0675 1800 In stock
Natural
7.6 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
£ 0.0714 - £ 0.0882 837 In stock
Natural
9.5 mm
1.6 - 3.2 mm
11.4 mm
4.9 - 5.4 mm
£ 0.0436 - £ 0.0539 170487 In stock
Natural
6.9 mm
1.6 - 3.2 mm
8.4 mm
3.0 - 3.4 mm
  • of 4
Push-In Rivet 1.6 mm 3.2 mm Nylon Natural

27AC0001

Price Range
£ 0.0533 - £ 0.0432

Stock Levels
23498 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 4.1 mm 0.8 mm 3.2 mm Nylon Black

27AC0018B

Price Range
£ 0.0446 - £ 0.0361

Stock Levels
15564 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 6.6 mm 3.2 mm 6.4 mm Nylon Natural

27AC0021

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.0 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    6.4 - 6.6 mm
  • Compatible Panel Thickness Range
    3.2 - 6.4 mm
Push-In Rivet 3.2 mm 4.8 mm Nylon Natural

27AC0009

Price Range
£ 0.0572 - £ 0.0463

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.6 mm
  • Head Diameter
    12.3 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    6.4 - 6.6 mm
  • Compatible Panel Thickness Range
    3.2 - 4.8 mm
Push-In Rivet 4.2 mm 0.8 mm 3.2 mm Nylon Natural

27AC0030

Price Range
£ 0.0675 - £ 0.0547

Stock Levels
1800 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.6 mm
  • Head Height
    2.8 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 5.4 mm 1.6 mm 3.2 mm Nylon Natural

27AC0028

Price Range
£ 0.0882 - £ 0.0714

Stock Levels
837 In stock
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.9 - 5.4 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon Natural

27AC0020

Price Range
£ 0.0539 - £ 0.0436

Stock Levels
170487 In stock
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1.1 mm
  • Compatible Hole Diameter Range
    3.0 - 3.4 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm