Menu Search

Cap Head Seal Screws

In stock

This range of sealing screws has a cap head with a torx socket drive, incorporating an O-ring that is compressed-squeezed between the head, the socket drive and the mating surface to complete the seal. Manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates, such as gases and fluids, in various applications
  • Prevents the entry of water, dust or other contaminants, ensuring a secure and reliable connection.
  • Used in threaded and non-threaded holes, in applications such as cabinets, or used in the automotive and electric industries.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Item Code Price range Availability d2 max h1 max Drive Torx d1 l1 d3 ±0.05 View
£ 1.8023 - £ 2.7728 Request the lead time here
8.5
5.0
TX 25
M5
10.0
5.6
£ 1.6298 - £ 2.5073 235 In stock
10.0
6.0
TX 30
M6
20.0
6.8
£ 3.1061 - £ 4.7787 Request the lead time here
13.0
8.0
TX 45
M8
30.0
8.5
£ 2.3392 - £ 3.5988 Request the lead time here
10.0
6.0
TX 30
M6
25.0
6.8
£ 3.4129 - £ 5.2507 Request the lead time here
16.0
10.0
TX 50
M10
16.0
10.6
£ 3.8731 - £ 5.9587 Request the lead time here
16.0
10.0
TX 50
M10
30.0
10.6
£ 1.6489 - £ 2.5368 431 In stock
7.0
4.0
TX 20
M4
20.0
4.5
£ 2.2241 - £ 3.4218 Request the lead time here
10.0
6.0
TX 30
M6
16.0
6.8
£ 2.8761 - £ 4.4247 Request the lead time here
13.0
8.0
TX 45
M8
20.0
8.5
£ 4.2182 - £ 6.4896 Request the lead time here
16.0
10.0
TX 50
M10
40.0
10.6
£ 1.8598 - £ 2.8613 Request the lead time here
8.5
5.0
TX 25
M5
12.0
5.6
£ 2.761 - £ 4.2477 Request the lead time here
13.0
8.0
TX 45
M8
16.0
8.5
£ 3.5663 - £ 5.4867 Request the lead time here
16.0
10.0
TX 50
M10
20.0
10.6
£ 1.3038 - £ 2.0059 Request the lead time here
4.5
2.5
TX 8
M2.5
12.0
2.75
£ 1.5722 - £ 2.4188 Request the lead time here
5.5
3.0
TX 10
M3
20.0
3.6
£ 0.9778 - £ 1.5044 Request the lead time here
3.8
2.0
TX 6
M2
4.0
2.35
£ 1.8598 - £ 2.8613 Request the lead time here
4.5
2.5
TX 8
M2.5
10.0
2.75
£ 1.1121 - £ 1.7109 Request the lead time here
3.8
2.0
TX 6
M2
12.0
2.35
£ 1.0545 - £ 1.6224 Request the lead time here
4.5
2.5
TX 8
M2.5
6.0
2.75
£ 1.4188 - £ 2.1828 Request the lead time here
5.5
3.0
TX 10
M3
6.0
3.6
  • of 3
Cap Head Seal Screw M5 10.0 303 Stainless Steel

20227944

Price Range
£ 2.7728 - £ 1.8023

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M6 20.0 303 Stainless Steel

20228002

Price Range
£ 2.5073 - £ 1.6298

Stock Levels
235 In stock
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    6.0
  • d2 max
    10.0
  • d3 ±0.05
    6.8
Cap Head Seal Screw M8 30.0 303 Stainless Steel

20228071

Price Range
£ 4.7787 - £ 3.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    8.0
  • d2 max
    13.0
  • d3 ±0.05
    8.5
Cap Head Seal Screw M6 25.0 303 Stainless Steel

20228019

Price Range
£ 3.5988 - £ 2.3392

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    25.0
  • h1 max
    6.0
  • d2 max
    10.0
  • d3 ±0.05
    6.8
Cap Head Seal Screw M10 16.0 303 Stainless Steel

20228088

Price Range
£ 5.2507 - £ 3.4129

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    10.0
  • d2 max
    16.0
  • d3 ±0.05
    10.6
Cap Head Seal Screw M10 30.0 303 Stainless Steel

20228118

Price Range
£ 5.9587 - £ 3.8731

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • h1 max
    10.0
  • d2 max
    16.0
  • d3 ±0.05
    10.6
Cap Head Seal Screw M4 20.0 303 Stainless Steel

20227920

Price Range
£ 2.5368 - £ 1.6489

Stock Levels
431 In stock
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    4.0
  • d2 max
    7.0
  • d3 ±0.05
    4.5
Cap Head Seal Screw M6 16.0 303 Stainless Steel

20227999

Price Range
£ 3.4218 - £ 2.2241

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    6.0
  • d2 max
    10.0
  • d3 ±0.05
    6.8
Cap Head Seal Screw M8 20.0 303 Stainless Steel

20228057

Price Range
£ 4.4247 - £ 2.8761

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    8.0
  • d2 max
    13.0
  • d3 ±0.05
    8.5
Cap Head Seal Screw M10 40.0 303 Stainless Steel

20228125

Price Range
£ 6.4896 - £ 4.2182

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    10.0
  • d2 max
    16.0
  • d3 ±0.05
    10.6
Cap Head Seal Screw M5 12.0 303 Stainless Steel

20227951

Price Range
£ 2.8613 - £ 1.8598

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    5.0
  • d2 max
    8.5
  • d3 ±0.05
    5.6
Cap Head Seal Screw M8 16.0 303 Stainless Steel

20228040

Price Range
£ 4.2477 - £ 2.761

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    8.0
  • d2 max
    13.0
  • d3 ±0.05
    8.5
Cap Head Seal Screw M10 20.0 303 Stainless Steel

20228095

Price Range
£ 5.4867 - £ 3.5663

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    10.0
  • d2 max
    16.0
  • d3 ±0.05
    10.6
Cap Head Seal Screw M2.5 12.0 303 Stainless Steel

20227814

Price Range
£ 2.0059 - £ 1.3038

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    2.5
  • d2 max
    4.5
  • d3 ±0.05
    2.75
Cap Head Seal Screw M3 20.0 303 Stainless Steel

20227869

Price Range
£ 2.4188 - £ 1.5722

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    3.0
  • d2 max
    5.5
  • d3 ±0.05
    3.6
Cap Head Seal Screw M2 4.0 303 Stainless Steel

20227753

Price Range
£ 1.5044 - £ 0.9778

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • h1 max
    2.0
  • d2 max
    3.8
  • d3 ±0.05
    2.35
Cap Head Seal Screw M2.5 10.0 303 Stainless Steel

20227081

Price Range
£ 2.8613 - £ 1.8598

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    2.5
  • d2 max
    4.5
  • d3 ±0.05
    2.75
Cap Head Seal Screw M2 12.0 303 Stainless Steel

20227784

Price Range
£ 1.7109 - £ 1.1121

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    12.0
  • h1 max
    2.0
  • d2 max
    3.8
  • d3 ±0.05
    2.35
Cap Head Seal Screw M2.5 6.0 303 Stainless Steel

20227791

Price Range
£ 1.6224 - £ 1.0545

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    2.5
  • d2 max
    4.5
  • d3 ±0.05
    2.75
Cap Head Seal Screw M3 6.0 303 Stainless Steel

20227821

Price Range
£ 2.1828 - £ 1.4188

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    6.0
  • h1 max
    3.0
  • d2 max
    5.5
  • d3 ±0.05
    3.6