Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 1.735 - £ 2.4786 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
18.0
Hex Drive
0.2
£ 1.9706 - £ 2.8152 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
18.0
Hex Drive
0.2
£ 2.4061 - £ 3.4374 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
10.0
Hex Drive
0.25
£ 1.735 - £ 2.4786 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
16.0
Hex Drive
0.1
£ 1.6921 - £ 2.4174 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
6.0
Hex Drive
0.2
£ 1.7921 - £ 2.5602 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
6.0
Hex Drive
0.2
£ 1.6921 - £ 2.4174 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
8.0
Hex Drive
0.2
£ 1.735 - £ 2.4786 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
20.0
Hex Drive
0.2
£ 1.9706 - £ 2.8152 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
16.0
Hex Drive
0.2
£ 1.735 - £ 2.4786 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
12.0
Hex Drive
0.1
£ 1.735 - £ 2.4786 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
12.0
Hex Drive
0.2
£ 1.735 - £ 2.4786 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
14.0
Hex Drive
0.2
£ 1.6921 - £ 2.4174 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
4.0
Hex Drive
0.1
£ 1.6921 - £ 2.4174 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
5.0
Hex Drive
0.1
£ 1.735 - £ 2.4786 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
14.0
Hex Drive
0.1
£ 1.6921 - £ 2.4174 Request the lead time here
4.0
M2
1.5
303 Stainless Steel
10.0
Hex Drive
0.1
£ 1.6921 - £ 2.4174 Request the lead time here
5.0
M2.5
1.5
303 Stainless Steel
8.0
Hex Drive
0.1
£ 2.6775 - £ 3.825 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
20.0
Hex Drive
0.25
£ 2.5489 - £ 3.6414 Request the lead time here
13.0
M8
1.5
303 Stainless Steel
8.0
Hex Drive
0.4
£ 1.8635 - £ 2.6622 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
12.0
Hex Drive
0.2
  • of 30
Cap Screw M4 18.0 303 Stainless Steel

20141073

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 18.0 303 Stainless Steel

20141158

Price Range
£ 2.8152 - £ 1.9706

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 10.0 303 Stainless Steel

20141202

Price Range
£ 3.4374 - £ 2.4061

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M3 16.0 303 Stainless Steel

20140991

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 6.0 303 Stainless Steel

20141011

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 6.0 303 Stainless Steel

20141097

Price Range
£ 2.5602 - £ 1.7921

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M4 8.0 303 Stainless Steel

20141028

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 20.0 303 Stainless Steel

20141080

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 16.0 303 Stainless Steel

20141141

Price Range
£ 2.8152 - £ 1.9706

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M3 12.0 303 Stainless Steel

20140977

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 12.0 303 Stainless Steel

20141042

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 14.0 303 Stainless Steel

20141059

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 4.0 303 Stainless Steel

20140922

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 5.0 303 Stainless Steel

20140939

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 14.0 303 Stainless Steel

20140984

Price Range
£ 2.4786 - £ 1.735

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M2 10.0 303 Stainless Steel

20140830

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 8.0 303 Stainless Steel

20140892

Price Range
£ 2.4174 - £ 1.6921

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M6 20.0 303 Stainless Steel

20141257

Price Range
£ 3.825 - £ 2.6775

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 8.0 303 Stainless Steel

20141295

Price Range
£ 3.6414 - £ 2.5489

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M5 12.0 303 Stainless Steel

20141127

Price Range
£ 2.6622 - £ 1.8635

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0