Quantity | Unit price |
---|---|
1 - 99 | £ 6.14 |
100 - 249 | £ 5.53 |
250 - 749 | £ 4.91 |
750 + | £ 4.30 |
d1 | M10 |
---|---|
d2 | 16.0 |
h1 | 1.5 |
H2 max | 6.0 |
h3 max | 3.5 |
l1 | 18.0 |
r1 | 0.40 |
Torque to max.Nm | 17.5 |
Drive Type | Hex Drive |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue