Quantity | Unit price |
---|---|
1 - 99 | £ 2.85 |
100 - 249 | £ 2.57 |
250 - 749 | £ 2.28 |
750 + | £ 2.00 |
d1 | M2 |
---|---|
d2 | 4.0 |
h1 | 1.5 |
H2 max | 1.2 |
h3 max | 1.2 |
l1 | 5.0 |
r1 | 0.10 |
Torque to max.Nm | 0.16 |
Drive Type | Hex Drive |
Material | Blackened stainless 303 |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue