Quantity | Unit price |
---|---|
1 - 99 | £ 4.02 |
100 - 249 | £ 3.62 |
250 - 749 | £ 3.22 |
750 + | £ 2.81 |
d1 | M2.5 |
---|---|
d2 | 5.0 |
h1 | 0.6 |
H2 max | 1.5 |
h3 max | 1.2 |
l1 | 6.0 |
r1 | 0.10 |
Torque to max.Nm | 0.35 |
Drive Type | Hex Drive |
Material | Blackened stainless 316 |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue