20252311
20252311
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.2796 |
| 100 - 249 | £ 2.9516 |
| 250 - 749 | £ 2.6237 |
| 750 + | £ 2.2957 |
| For thread d1 | M4 |
|---|---|
| Panel t1±8% | 3.0 |
| d2 | 6.8 |
| H1 | 2.0 |
| l1 | 3.0 |
| D3 | 10.0 |
| Installation ball dia. d4 | 7.0 |
| d6 | 8.2 |
| Sheet metal gauge | 10 |
| Material | Aluminium |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue