Menu Search

Captive Screws - Button Head

In stock

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Item Code Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 2.2507 - £ 3.2153 Request the lead time here
9.5
3.70
Blackened Stainless 303
12.0
M5
3.7
5.5
£ 2.5522 - £ 3.646 Request the lead time here
9.5
3.70
Blackened Stainless 303
40.0
M5
3.7
5.5
£ 2.5522 - £ 3.646 Request the lead time here
10.5
4.70
Blackened Stainless 303
40.0
M6
4.2
6.5
£ 2.0442 - £ 2.9203 Request the lead time here
4.5
1.50
Blackened Stainless 316
10.0
M2.5
1.7
2.8
£ 2.6079 - £ 3.7256 Request the lead time here
10.5
4.70
Blackened Stainless 303
50.0
M6
4.2
6.5
£ 2.1475 - £ 3.0678 Request the lead time here
4.5
1.50
Blackened Stainless 316
20.0
M2.5
1.7
2.8
£ 2.4985 - £ 3.5693 Request the lead time here
5.7
1.65
Blackened Stainless 316
30.0
M3
2.0
3.5
£ 3.1221 - £ 4.4601 Request the lead time here
10.5
4.70
Blackened Stainless 316
20.0
M6
4.2
6.5
£ 2.8289 - £ 4.0413 56 In stock
9.5
3.70
Blackened Stainless 316
20.0
M5
3.7
5.5
£ 2.9734 - £ 4.2477 Request the lead time here
7.6
3.10
Blackened Stainless 316
50.0
M4
2.8
4.5
£ 3.1221 - £ 4.4601 Request the lead time here
10.5
4.70
Blackened Stainless 316
25.0
M6
4.2
6.5
£ 2.1185 - £ 3.0265 1937 In stock
7.6
3.10
303 Stainless Steel
12.0
M4
2.8
4.5
£ 2.0029 - £ 2.8613 116 In stock
5.7
1.65
303 Stainless Steel
20.0
M3
2.0
3.5
£ 2.1185 - £ 3.0265 1321 In stock
7.6
3.10
303 Stainless Steel
16.0
M4
2.8
4.5
£ 2.0236 - £ 2.8908 114 In stock
5.7
1.65
303 Stainless Steel
25.0
M3
2.0
3.5
£ 2.2672 - £ 3.2389 366 In stock
9.5
3.70
303 Stainless Steel
60.0
M5
3.7
5.5
£ 2.2053 - £ 3.1504 981 In stock
9.5
3.70
303 Stainless Steel
16.0
M5
3.7
5.5
£ 2.1268 - £ 3.0383 Request the lead time here
4.5
1.50
316 Stainless Steel
20.0
M2.5
1.7
2.8
£ 2.323 - £ 3.3185 78 In stock
10.5
4.70
303 Stainless Steel
50.0
M6
4.2
6.5
£ 2.2672 - £ 3.2389 319 In stock
10.5
4.70
303 Stainless Steel
20.0
M6
4.2
6.5
  • of 7
Captive Screw Button Head M5 12.0 Blackened Stainless 303

20189488

Price Range
£ 3.2153 - £ 2.2507

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 40.0 Blackened Stainless 303

20189532

Price Range
£ 3.646 - £ 2.5522

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 40.0 Blackened Stainless 303

20189600

Price Range
£ 3.646 - £ 2.5522

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 Blackened Stainless 316

20189655

Price Range
£ 2.9203 - £ 2.0442

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 50.0 Blackened Stainless 303

20189617

Price Range
£ 3.7256 - £ 2.6079

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 316

20189686

Price Range
£ 3.0678 - £ 2.1475

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 30.0 Blackened Stainless 316

20189730

Price Range
£ 3.5693 - £ 2.4985

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 20.0 Blackened Stainless 316

20189921

Price Range
£ 4.4601 - £ 3.1221

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 20.0 Blackened Stainless 316

20189853

Price Range
£ 4.0413 - £ 2.8289

Stock Levels
56 In stock
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 50.0 Blackened Stainless 316

20189815

Price Range
£ 4.2477 - £ 2.9734

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 25.0 Blackened Stainless 316

20189938

Price Range
£ 4.4601 - £ 3.1221

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 12.0 303 Stainless Steel

20188702

Price Range
£ 3.0265 - £ 2.1185

Stock Levels
1937 In stock
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 20.0 303 Stainless Steel

20188665

Price Range
£ 2.8613 - £ 2.0029

Stock Levels
116 In stock
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 16.0 303 Stainless Steel

20188719

Price Range
£ 3.0265 - £ 2.1185

Stock Levels
1321 In stock
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 25.0 303 Stainless Steel

20188672

Price Range
£ 2.8908 - £ 2.0236

Stock Levels
114 In stock
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 60.0 303 Stainless Steel

20188856

Price Range
£ 3.2389 - £ 2.2672

Stock Levels
366 In stock
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 16.0 303 Stainless Steel

20188795

Price Range
£ 3.1504 - £ 2.2053

Stock Levels
981 In stock
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 20.0 316 Stainless Steel

20188986

Price Range
£ 3.0383 - £ 2.1268

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 50.0 303 Stainless Steel

20188917

Price Range
£ 3.3185 - £ 2.323

Stock Levels
78 In stock
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 20.0 303 Stainless Steel

20188870

Price Range
£ 3.2389 - £ 2.2672

Stock Levels
319 In stock
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5