Menu Search

Captive Screws - Button Head

In stock

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Item Code Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 2.0236 - £ 2.8908 Request the lead time here
4.5
1.50
316 Stainless Steel
8.0
M2.5
1.7
2.8
£ 2.7463 - £ 3.9233 1034 In stock
9.5
3.70
316 Stainless Steel
16.0
M5
3.7
5.5
£ 2.9548 - £ 4.2212 204 In stock
9.5
3.70
316 Stainless Steel
30.0
M5
3.7
5.5
£ 2.8289 - £ 4.0413 Request the lead time here
7.6
3.10
316 Stainless Steel
40.0
M4
2.8
4.5
£ 2.5398 - £ 3.6283 161 In stock
7.6
3.10
316 Stainless Steel
16.0
M4
2.8
4.5
£ 2.6637 - £ 3.8053 412 In stock
9.5
3.70
316 Stainless Steel
12.0
M5
3.7
5.5
£ 1.941 - £ 2.7728 Request the lead time here
5.7
1.65
Blackened Stainless 303
10.0
M3
2.0
3.5
£ 2.9548 - £ 4.2212 Request the lead time here
10.5
4.70
316 Stainless Steel
40.0
M6
4.2
6.5
£ 2.23 - £ 3.1858 Request the lead time here
7.6
3.10
Blackened Stainless 303
20.0
M4
2.8
4.5
£ 3.0044 - £ 4.292 Request the lead time here
10.5
4.70
316 Stainless Steel
50.0
M6
4.2
6.5
£ 1.7964 - £ 2.5663 Request the lead time here
4.5
1.50
Blackened Stainless 303
20.0
M2.5
1.7
2.8
£ 2.1495 - £ 3.0708 586 In stock
7.6
3.10
303 Stainless Steel
25.0
M4
2.8
4.5
£ 2.2053 - £ 3.1504 423 In stock
9.5
3.70
303 Stainless Steel
12.0
M5
3.7
5.5
£ 2.1268 - £ 3.0383 192 In stock
5.7
1.65
303 Stainless Steel
40.0
M3
2.0
3.5
£ 2.1805 - £ 3.115 Request the lead time here
7.6
3.10
303 Stainless Steel
50.0
M4
2.8
4.5
£ 2.1495 - £ 3.0708 1008 In stock
7.6
3.10
303 Stainless Steel
20.0
M4
2.8
4.5
£ 2.2672 - £ 3.2389 42 In stock
10.5
4.70
303 Stainless Steel
40.0
M6
4.2
6.5
£ 2.0442 - £ 2.9203 Request the lead time here
4.5
1.50
316 Stainless Steel
10.0
M2.5
1.7
2.8
£ 2.4159 - £ 3.4513 Request the lead time here
5.7
1.65
316 Stainless Steel
25.0
M3
2.0
3.5
£ 2.0648 - £ 2.9498 Request the lead time here
4.5
1.50
316 Stainless Steel
12.0
M2.5
1.7
2.8
  • of 7
Captive Screw Button Head M2.5 8.0 316 Stainless Steel

20188948

Price Range
£ 2.8908 - £ 2.0236

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 16.0 316 Stainless Steel

20189143

Price Range
£ 3.9233 - £ 2.7463

Stock Levels
1034 In stock
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 30.0 316 Stainless Steel

20189174

Price Range
£ 4.2212 - £ 2.9548

Stock Levels
204 In stock
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 40.0 316 Stainless Steel

20189105

Price Range
£ 4.0413 - £ 2.8289

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 16.0 316 Stainless Steel

20189068

Price Range
£ 3.6283 - £ 2.5398

Stock Levels
161 In stock
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 316 Stainless Steel

20189136

Price Range
£ 3.8053 - £ 2.6637

Stock Levels
412 In stock
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 10.0 Blackened Stainless 303

20189341

Price Range
£ 2.7728 - £ 1.941

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 40.0 316 Stainless Steel

20189259

Price Range
£ 4.2212 - £ 2.9548

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 20.0 Blackened Stainless 303

20189426

Price Range
£ 3.1858 - £ 2.23

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 50.0 316 Stainless Steel

20189266

Price Range
£ 4.292 - £ 3.0044

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 303

20189334

Price Range
£ 2.5663 - £ 1.7964

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 25.0 303 Stainless Steel

20188733

Price Range
£ 3.0708 - £ 2.1495

Stock Levels
586 In stock
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 303 Stainless Steel

20188788

Price Range
£ 3.1504 - £ 2.2053

Stock Levels
423 In stock
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 40.0 303 Stainless Steel

20188696

Price Range
£ 3.0383 - £ 2.1268

Stock Levels
192 In stock
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 50.0 303 Stainless Steel

20188764

Price Range
£ 3.115 - £ 2.1805

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 20.0 303 Stainless Steel

20188726

Price Range
£ 3.0708 - £ 2.1495

Stock Levels
1008 In stock
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 40.0 303 Stainless Steel

20188900

Price Range
£ 3.2389 - £ 2.2672

Stock Levels
42 In stock
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 316 Stainless Steel

20188955

Price Range
£ 2.9203 - £ 2.0442

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 25.0 316 Stainless Steel

20189020

Price Range
£ 3.4513 - £ 2.4159

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 12.0 316 Stainless Steel

20188962

Price Range
£ 2.9498 - £ 2.0648

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8