Menu Search

Captive Screws - Cheese Head

In stock

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 d4 min l1 025 d2 a012 D3 View
£ 2.128 - £ 3.04 100 In stock
M5
7.5
3.3
5.5
60.0
3.7
8.5
£ 2.128 - £ 3.04 94 In stock
M6
7.5
3.9
6.5
20.0
4.2
10.0
£ 2.163 - £ 3.09 Request the lead time here
M6
7.5
3.9
6.5
80.0
4.2
10.0
£ 2.016 - £ 2.88 100 In stock
M4
6.0
2.6
4.5
19.0
2.8
7.0
£ 1.974 - £ 2.82 100 In stock
M3
4.5
2.0
3.5
18.0
2.0
5.5
£ 2.051 - £ 2.93 Request the lead time here
M5
7.5
3.3
5.5
18.0
3.7
8.5
£ 2.016 - £ 2.88 80 In stock
M3
4.5
2.0
3.5
30.0
2.0
5.5
£ 1.974 - £ 2.82 65 In stock
M3
4.5
2.0
3.5
20.0
2.0
5.5
£ 2.016 - £ 2.88 100 In stock
M3.5
5.2
2.4
3.8
16.0
2.3
6.0
£ 2.016 - £ 2.88 Request the lead time here
M4
6.0
2.6
4.5
30.0
2.8
7.0
£ 2.051 - £ 2.93 120 In stock
M5
7.5
3.3
5.5
16.0
3.7
8.5
£ 2.128 - £ 3.04 100 In stock
M5
7.5
3.3
5.5
30.0
3.7
8.5
£ 2.086 - £ 2.98 Request the lead time here
M6
7.5
3.9
6.5
16.0
4.2
10.0
£ 2.128 - £ 3.04 100 In stock
M6
7.5
3.9
6.5
30.0
4.2
10.0
£ 2.016 - £ 2.88 85 In stock
M4
6.0
2.6
4.5
18.0
2.8
7.0
£ 1.974 - £ 2.82 100 In stock
M3
4.5
2.0
3.5
11.0
2.0
5.5
£ 2.016 - £ 2.88 100 In stock
M4
6.0
2.6
4.5
50.0
2.8
7.0
£ 2.086 - £ 2.98 100 In stock
M5
7.5
3.3
5.5
25.0
3.7
8.5
£ 2.016 - £ 2.88 88 In stock
M4
6.0
2.6
4.5
10.0
2.8
7.0
£ 2.016 - £ 2.88 Request the lead time here
M3.5
5.2
2.4
3.8
30.0
2.3
6.0
  • of 3
Captive Screw M5 60.0 303 Stainless Steel

20137588

Price Range
£ 3.04 - £ 2.128

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • l2 025
    7.5
  • D3
    8.5
Captive Screw M6 20.0 303 Stainless Steel

20137618

Price Range
£ 3.04 - £ 2.128

Stock Levels
94 In stock
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • l2 025
    7.5
  • D3
    10.0
Captive Screw M6 80.0 303 Stainless Steel

20137663

Price Range
£ 3.09 - £ 2.163

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • l2 025
    7.5
  • D3
    10.0
Captive Screw M4 19.0 303 Stainless Steel

20138813

Price Range
£ 2.88 - £ 2.016

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • l1 025
    19.0
  • d2 a012
    2.8
  • l2 025
    6.0
  • D3
    7.0
Captive Screw M3 18.0 303 Stainless Steel

20138868

Price Range
£ 2.82 - £ 1.974

Stock Levels
100 In stock
Attributes
  • d1
    M3
  • l1 025
    18.0
  • d2 a012
    2.0
  • l2 025
    4.5
  • D3
    5.5
Captive Screw M5 18.0 303 Stainless Steel

20138899

Price Range
£ 2.93 - £ 2.051

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    18.0
  • d2 a012
    3.7
  • l2 025
    7.5
  • D3
    8.5
Captive Screw M3 30.0 303 Stainless Steel

20137380

Price Range
£ 2.88 - £ 2.016

Stock Levels
80 In stock
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • l2 025
    4.5
  • D3
    5.5
Captive Screw M3 20.0 303 Stainless Steel

20137366

Price Range
£ 2.82 - £ 1.974

Stock Levels
65 In stock
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • l2 025
    4.5
  • D3
    5.5
Captive Screw M3.5 16.0 303 Stainless Steel

20137410

Price Range
£ 2.88 - £ 2.016

Stock Levels
100 In stock
Attributes
  • d1
    M3.5
  • l1 025
    16.0
  • d2 a012
    2.3
  • l2 025
    5.2
  • D3
    6.0
Captive Screw M4 30.0 303 Stainless Steel

20137496

Price Range
£ 2.88 - £ 2.016

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • l2 025
    6.0
  • D3
    7.0
Captive Screw M5 16.0 303 Stainless Steel

20137533

Price Range
£ 2.93 - £ 2.051

Stock Levels
120 In stock
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • l2 025
    7.5
  • D3
    8.5
Captive Screw M5 30.0 303 Stainless Steel

20137557

Price Range
£ 3.04 - £ 2.128

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • l2 025
    7.5
  • D3
    8.5
Captive Screw M6 16.0 303 Stainless Steel

20137601

Price Range
£ 2.98 - £ 2.086

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • l2 025
    7.5
  • D3
    10.0
Captive Screw M6 30.0 303 Stainless Steel

20137625

Price Range
£ 3.04 - £ 2.128

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • l2 025
    7.5
  • D3
    10.0
Captive Screw M4 18.0 303 Stainless Steel

20138806

Price Range
£ 2.88 - £ 2.016

Stock Levels
85 In stock
Attributes
  • d1
    M4
  • l1 025
    18.0
  • d2 a012
    2.8
  • l2 025
    6.0
  • D3
    7.0
Captive Screw M3 11.0 303 Stainless Steel

20138837

Price Range
£ 2.82 - £ 1.974

Stock Levels
100 In stock
Attributes
  • d1
    M3
  • l1 025
    11.0
  • d2 a012
    2.0
  • l2 025
    4.5
  • D3
    5.5
Captive Screw M4 50.0 303 Stainless Steel

20138882

Price Range
£ 2.88 - £ 2.016

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • l2 025
    6.0
  • D3
    7.0
Captive Screw M5 25.0 303 Stainless Steel

20138905

Price Range
£ 2.98 - £ 2.086

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • l2 025
    7.5
  • D3
    8.5
Captive Screw M4 10.0 303 Stainless Steel

20140380

Price Range
£ 2.88 - £ 2.016

Stock Levels
88 In stock
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • l2 025
    6.0
  • D3
    7.0
Captive Screw M3.5 30.0 303 Stainless Steel

20137441

Price Range
£ 2.88 - £ 2.016

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • l1 025
    30.0
  • d2 a012
    2.3
  • l2 025
    5.2
  • D3
    6.0