Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability d1 l2 025 l1 025 H1 max d3 max Drive Type d2 a012 View
£ 2.29 - £ 3.2692 Request the lead time here
M6
7.5
50.0
4.7
12.0
Philips Drive
4.2
£ 2.27 - £ 3.2374 Request the lead time here
M3
4.5
10.0
2.4
5.6
Philips Drive
2.0
£ 2.09 - £ 2.98 Request the lead time here
M2.5
3.7
10.0
2.1
5.0
Philips Drive
1.7
£ 2.27 - £ 3.2374 Request the lead time here
M2.5
3.7
8.0
2.1
5.0
Philips Drive
1.7
Request the lead time here
M4
6.0
25.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M3
4.5
40.0
2.4
5.6
Philips Drive
2.0
Request the lead time here
M6
7.5
25.0
4.7
12.0
Philips Drive
4.2
£ 2.13 - £ 3.047 Request the lead time here
M3
4.5
30.0
2.4
5.6
Philips Drive
2.0
Request the lead time here
M4
6.0
60.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M6
7.5
60.0
4.7
12.0
Philips Drive
4.2
Request the lead time here
M5
7.5
50.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M5
7.5
25.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M3
4.5
25.0
2.4
5.6
Philips Drive
2.0
Request the lead time here
M6
7.5
80.0
4.7
12.0
Philips Drive
4.2
Request the lead time here
M5
7.5
10.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M5
7.5
40.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M5
7.5
60.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M4
6.0
10.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M4
6.0
50.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M6
7.5
40.0
4.7
12.0
Philips Drive
4.2
  • of 4
Captive Screw M6 50.0 303 Stainless Steel

20180225

Price Range
£ 3.2692 - £ 2.29

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M3 10.0 303 Stainless Steel

20182304

Price Range
£ 3.2374 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M2.5 10.0 303 Stainless Steel

20180058

Price Range
£ 2.98 - £ 2.09

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
Captive Screw M2.5 8.0 303 Stainless Steel

20180034

Price Range
£ 3.2374 - £ 2.27

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
Captive Screw M4 25.0 303 Stainless Steel

20188061


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M3 40.0 303 Stainless Steel

20188047


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M6 25.0 303 Stainless Steel

20188146


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M3 30.0 303 Stainless Steel

20186074

Price Range
£ 3.047 - £ 2.13

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M4 60.0 303 Stainless Steel

20188085


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 60.0 303 Stainless Steel

20188160


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 50.0 303 Stainless Steel

20188122


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 25.0 303 Stainless Steel

20188108


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M3 25.0 303 Stainless Steel

20188030


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M6 80.0 303 Stainless Steel

20188177


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 10.0 303 Stainless Steel

20188092


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    10.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 40.0 303 Stainless Steel

20188115


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 60.0 303 Stainless Steel

20188139


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 10.0 303 Stainless Steel

20188054


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M4 50.0 303 Stainless Steel

20188078


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 40.0 303 Stainless Steel

20188153


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7